FlashSight
The FlashSight is a low-cost, lightweight thermal imager packed with features and purpose-built for the law enforcement market. The FlashSight features instant-on imaging and sees in total darkness, fog, smoke, and through most obscurants.
ThermoSight
ThermoSight is a shock-resistant, dual-purpose thermal imaging weapon scope. Designed for law enforcement and special operation units, the ThermoSight has electronic bore sighting capability and provides clear imagery in total darkness, fog, and smoke.
MilCAM Recon
MilCAM Recon is a high performance, long-range thermal imager featuring either a 50/250 mm or 100/500 mm extended range lens. It includes a high sensitivity mid-wave detector and is the ideal choice for handheld long-range surveillance and reconnaissance.
Recon III ObservIR
The Recon III ObservIR high performance thermal binocular is a 3 field of view long-wave and large format mid-wave thermal imaging system. It has instant-on operation, an optional laser pointer and runs on commercial batteries for more than 4.5 hours.