Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
Speak with an Applications Expert: 1-877-773-3547
Request a Free Informational DVD
 
Security
Home

In the News

Security Extranet

Products
Fixed Thermal Cameras

PTZ Thermal Cameras

Hand Held Cameras

Select by Range

Legacy Products

All Security Products

Security Brochure

Security Brochure (Spanish)

Security Brochure (Portuguese)

Support & Resources
Case Studies

Architects & Engineers

Infrared Training

Power of Thermal Imaging

FLIR Mobile Training Unit

Video Library

Grant Information

Request Information

 
 

FLIR’s fixed thermal and multi-sensor cameras offer: 

  • High sensitivity thermal imaging to see in total darkness 
  • Daylight/lowlight CCD cameras 
  • Rugged enclosures 
  • Plug and play network support through Nexus® 
  • Point to point and portable solutions 
  • Analog video output 

The SR Series cameras include a high sensitivity, 320x240 thermal sensor made by FLIR. 19, 35, 50, and 100mm lenses are available.  

The HRC and Ranger Series cameras offer a High Resolution, Cooled 640 x 480 sensor for long range performance. 

 
D-Series
View D-Series Details
The D-Series cameras are low-cost indoor thermal dome cameras for security and safety applications.
VSR-6
View VSR-6 Details
The VSR-6 is a low-cost, wide-angle thermal camera that is perfect for home security and high-value asset protection. It gives you the power to see threats or intruders invisible oto the naked eye, complimenting and completing your security camera network.
SR-14
View SR-14 Details
The FLIR SR-14 provides clear, high-contrast imagery in total darkness using the same thermal technology used by the military. It is perfect for wide-area surveillance in critical infrastructure or high-value residence installations where lighting is unwelcome or impractical.
SR-19
View SR-19 Details
The SR-19 is a high sensitivity, low cost thermal imager. At under $5,000, it delivers performance on par with systems at twice the cost and can detect a man beyond 400m in total darkness.
SR-35, -50, -100
View SR-35, -50, -100 Details
The SR-35, -50, and -100 systems offer simple integration and a lens for every application.
HRC-40x500 & HRC-60x750
View HRC-40x500 & HRC-60x750 Details
The HRC-40x500 & HRC-60x750 are high resolution, mid-wave thermal imaging systems built around a large format 640x480 array and powerful continuous-zoom telescopes. Operators can field the HRC-40x500 & HRC-60x750 as portable stand-alone systems, or integrate them into a network of fixed-site sensors via their suite of plug-and-play interface options.
Ranger III XR+
The large-format Ranger III XR+ is a medium- to long-range portable thermal imaging system built around a highly sensitive mid-wave infrared detector. The dual field-of-view telescope allows the system to track vehicles at ranges exceeding 20 km. Operators field Ranger III XR+ as a portable stand-alone system, or integrate it into a network of fixed-site sensors.

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.