Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
Speak with an Applications Expert: 1-877-773-3547
Request a Free Informational DVD
 
Law Enforcement
Main

Ground Products
FlashSight

ThermoSight

PathFindIR LE

PatrolIR

Recon III ObservIR

Special Offers
FlashSight Trial Program

Support & Resources
Recon III Datasheet

Grant Information

Video Library

Request Information

 
FEATURES BENEFITS
High resolution, large format 640x480 mid-wave InSb sensor  Delivers unmatched range performance and image quality 
Instant-on, long-wave channel  Provides fast situational awareness and a redundant sensor 
Fast 3 field of view system with 15, 10 and 2.5 degree fields of view and digital zoom  Perfectly matched zoom settings for the short, medium and long range Recon mission 
New automatic digital image processing techniques  Offers image detail unmatched by analog systems 
Lightweight and rugged Mil STD 810-F package  Reduces operator fatigue for long duration missions without sacrificing field hardening 
Flexible remote control, power and video options  Can be configured for tripod use with full remote control with video output for continuous operation 
Optional laser pointer options  Offers additional tactical advantage when coupled with night vision equipment 
Runs for over 4 hours on D cell LI batteries  Get long run times on commercially available batteries 
It's all FLIR inside  FLIR controls the entire supply chain on the critical technology inside the Recon, ensuring fast service and long-term support 

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.