Thermal Night Vision with Active Gyro-Stabilization

The latest addition to the world’s most popular family of thermal night vision cameras is the new M-618CS. This exciting new M-Series camera offers powerful new features, including:

  • High resolution 640 x 480 thermal night vision, along with 2× and 4× e-zoom, gives you clear, detailed images from farther away than you ever thought possible, even in total darkness.
  • A 35mm thermal lens that can detect small vessels from over 2 miles away, giving you more time to see and avoid things you’d rather not hit.
  • Active gyro-stabilization for steady imagery in rough seas. This is critical for getting the most out of the M-618CS’s long-range cameras.
  • Color TV camera with 10x optical zoom that matches the thermal camera’s e-zoom for easy operation when switching between cameras.

Housed in the rugged, waterproof gimbal enclosure that thousands of boaters rely on for continuous 360° pan and +/-90° tilt capability, the M-618CS provides horizon-to-horizon coverage. 

Download the brochure for more details




See active gyro-stabilization in action!


Questions? Fill out the form below.