| |
|
|
| |
PathFindIR Specifications
| Thermal Imager |
| Sensor Type |
320 x 240 Uncooled Microbolometer |
| Field-of-View |
36º H x 27º V |
| Spectral Band |
8-14 microns (LWIR) |
| |
|
|
|
| Outputs |
|
|
|
| PART NUMBER |
VIDEO |
FRAME RATE |
APPLICATION |
| 334-0001-00 |
Standard NTSC |
30 Hz |
U.S. or License |
| 334-0001-00S |
Low Rate NTSC |
9 Hz |
EXPORT – No License |
| 334-0001-00P |
Standard PAL |
PAL 25 Hz |
U.S. or License |
| 334-0001-00PS |
Low Rate PAL |
PAL 8.3 Hz |
EXPORT – License |
| |
| Power Requirements |
12 VDC |
| Power Dissipation |
<2W |
| |
|
| Operating Temperature |
-40ºC to 80ºC |
| Weather Resistance |
Hermetically Sealed, Automotive Certified connector |
| Window |
High Impact-Resistance with Built-in Automatic Heating Element |
| |
| PathFindIR |
2.8” x 2.3” x 2.2” (71.4 x 57.4 x 56.1mm) |
| Optional Connector |
1.1” (28.7mm) connected from bottom |
| Weight |
0.8 lbs (360 grams) |
|
|