Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   

Automotive Night Vision

PathfindIR™ - Thermal Imaging Camera

The FLIR Systems PathFindIR is a compact thermal imaging camera that significantly reduces the hazards of night time driving. It enables drivers to see much further, with improved clarity, than with standard headlights. Drivers can detect and monitor pedestrians, animals, or objects on or near the road, allowing more time to react to any potential danger. PathFindIR helps to detect and recognize potential hazards in total darkness, smoke, rain and snow. The PathFindIR module can be integrated into military vehicle designs, or adapted for aftermarket commercial vehicle applications. The PathFindIR is available in 25 Hz PAL / 30 Hz NTSC or 8.3 Hz PAL / 7.5 Hz NTSC. To see the difference between 25 Hz PAL and 9.3 Hz PAL, please have a look at the video.
Speak with an Applications Expert: 1-877-773-3547
Request a Free Informational DVD
 
Vehicles
Main

In the News

Products
PathFindIR

Support & Resources
Where to Buy

Datasheets & Tech Data

PathFindIR OEM Brochure

PathFindIR Trucking Brochure

PathFindIR Manual

BMW Application Story

Specifications

Installations

Video Library

Contact Us

History of Infrared

Request Information

 

See us at:

ATA Management
October 4-7, 2008
New Orleans, LA

Show Website

 
 

Revolutionary Automotive Night Vision System

The PathFindIR is a compact thermal imager that allows you to see 4-times farther than you can with your headlights in total darkness! Easily installed on most vehicles by a qualified mobile electronics facility, PathFindIR features the same imaging core that is currently offered in select 2007 BMW models. 

Benefits  Applications 
 
Hazard Avoidance
  • Deer and other animals 
  • Disabled vehicles 
  • Pedestrians 
  • Objects in roadway 
  • Improved overall nighttime visiblity 
  • Over The Road Trucking 
  • Recreation Vehicles 
  • Locomotive and Rail Vehicles 
  • Military Vehicles and Convoys 
  • Emergency Response Vehicles 
  • Anyone who drives at night 

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.