Infinite Menus, Copyright 2006, OpenCube Inc. All Rights Reserved.
   
Speak with an Applications Expert: 1-877-773-3547
Request a Free Informational DVD
 
Aviation
Main

Applications
Broadcast Systems

Enhanced Vision Systems

Environmental Systems

Products
Aviation Products

Support & Resources
Video Library

Request Information

 
 
UltraMedia HD
UltraMedia HD is a new ultra-stable airborne broadcast camera featuring Sony and Fujinon HD payloads, and an 1140 mm zoom lens with 5-axes microprocessor-controlled gyro-stabilization.
EVS3
The EVS3 is a low cost thermal imager for use as a pilot's night vision enhancement. It aids pilots by enhancing the ability to see terrain and other aircraft at long ranges, in total darkness, light fog, dust and smoke.
Ultra 8000e
The Ultra 8000e is a special stabilized thermal imaging system designed for aerial location of fugitive gas leaks. The system is a combination of FLIR's powerful 250mm continuous zoom gimbal with FLIR's latest GasFindIR sensor payload.
Ultra 8000 Series
The 8000 is a low-cost, stabilized airborne thermal imager with lowlight CCD camera and optional NVG compatible laser pointer. It is engineered for the pursuit and patrol mission, but can also be used for environmental surveys and a variety of surveillance applications.
Star SAFIRE HD
The Star SAFIRE HD is the first all digital, high-definition, stabilized airborne thermal imaging system.
Star SAFIRE III
It's long-range, haze penetrating spotter scope, I2 imager, fully integrated auto-focus and mid-wave 640x480 thermal imager, providing exceptional image clarity using five available payloads.

 


  © 2008 FLIR Systems. All rights reserved. Privacy Policy. Copyright Policy. Terms of Use.